10.1.7.2 Secure Digital MultiMedia Card Controller (SDMMC)
The SDMMC complies with the following specifications:
- SD Host Controller Standard Specification Version 3.00
- Embedded MultiMedia Card Specification (e.MMC)
Version 4.51
- e.MMC default speed (maximum SDCLK frequency = 26 MHz)
- e.MMC high speed (maximum SDCLK frequency = 52 MHz)
- e.MMC high speed DDR (maximum SDCLK frequency = 52 MHz)
- SD Memory Card Specification Version 3.00
- SDIO Specification Version 3.00
- SD/SDIO default speed (maximum SDCLK frequency = 25 MHz)
- SD/SDIO high speed (maximum SDCLK frequency = 50 MHz)