10.1.7.8 Inter-IC Sound Multi-Channel Controller (I2SMCC)
I2SMCC timings are provided in the following conditions:
- 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV = 1, SR = 1
- 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV = 0, SR = 1
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| Host Mode | |||||
| fI2SMCC_SCK | I2SMCC_SCK frequency | – | – | 25.0 | MHz |
| I2S0 | I2SMCC_DINx setup time before I2SMCC_SCK rises | – | 14.0 | – | ns |
|
I2S1 |
I2SMCC_DINx hold time after I2SMCC_SCK rises | – | 2.0 | – | ns |
| I2S2 | I2SMCC_SCK falling to I2SMCC_DOUTx delay | – | -2.0 | 12.0 | ns |
| I2S3 | I2SMCC_SCK falling to I2SMCC_WS delay | – | -2.0 | 12.0 | ns |
| Client Mode | |||||
| fI2SMCC_SCK | I2SMCC_SCK frequency | – | – | 25.0 | MHz |
| I2S4 | I2SMCC_DINx setup time before I2SMCC_SCK rises | – | 14.0 | – | ns |
| I2S5 | I2SMCC_DINx hold time after I2SMCC_SCK rises | – | 2.0 | – | ns |
| I2S6 | I2SMCC_WS setup time before I2SMCC_SCK rises | – | 14.0 | – | ns |
| I2S7 | I2SMCC_WS hold time after I2SMCC_SCK rises | – | 2.0 | – | ns |
| I2S8 | I2SMCC_SCK falling to I2SMCC_DOUTx delay | – | -2.0 | 12.0 | ns |