10.1.7.11 LCD Controller (LCDC)
LCD timings are provided in the following conditions:
- 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV = 1, SR = 1
- 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV = 0, SR = 1
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| fLCD | Minimum LCD period | – | – | 75 | MHz |
| tVALID | Clock to LCDDAT valid output | – | 4.0 | – | ns |