10.1.7.1 DDR-SDRAM Controller (MPDDRC)
The MPDDRC complies with the following JEDEC standards:
- DDR3-SDRAM: JESD79-3C with operating frequencies up to 266 MHz
- DDR3L-SDRAM: JESD79-3-1A with operating frequencies up to 266 MHz
- DDR2-SDRAM: JESD79-2F with operating frequencies up to 266 MHz
The physical interface (PCB layout) between the processor and its memory has a major impact on the signal integrity. Microchip provides IBIS models of the SAM9X7 Series device and strongly recommends verifying this processor-memory interface on a PCB simulation tool. For design guidance, refer to the Microchip application note “SAM9X75 Hardware Design Considerations” (AN4962), available on www.microchip.com.
The following table provides the recommended settings on the MPDDRC_RD_DATA_PATH.SHIFT_SAMPLING field depending on the memory type and on its operating frequency.
| SDRAM Type | SDRAM Clock Frequency (MHz) | SHIFT_SAMPLING |
|---|---|---|
| DDR2-SDRAM | 125 ≤ fSDRAM_CLK ≤ 266 | 1 |
| DDR3(L)-SDRAM (DLL on) | fSDRAM_CLK = 266 | 3 |
| DDR3(L)-SDRAM (DLL off) | fSDRAM_CLK ≤ 200 | 3 |