This register can only be written if WPEN is cleared in LVDSC_WPMR.
Name:
LVDSC_ACR
Offset:
0x14
Reset:
0x0000000B
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
PREEMP_CLK1[2:0]
Access
R/W
R/W
R/W
Reset
0
0
0
Bit
23
22
21
20
19
18
17
16
PREEMP_A3[2:0]
PREEMP_A2[2:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
PREEMP_A1[2:0]
PREEMP_A0[2:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
DCBIAS[4:0]
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
1
0
1
1
Bits 26:24 – PREEMP_CLK1[2:0] Pre-Emphasis Control
for CLK LVDS Lane
PREEMP_CLK
Cload (pF)
Gpreemp
100
5
1.2
101
2.4
110
3.6
111
4.8
Bits 8:10, 12:14, 16:18, 20:22 – PREEMP_Ax Pre-Emphasis Control
for Ax LVDS Lane
PREEMP_Ax
Cload (pF)
Gpreemp
100
5
1.2
101
2.4
110
3.6
111
4.8
Bits 4:0 – DCBIAS[4:0] Common DC Bias
Control for LVDS Lanes
The nominal trimming to program
is LVDSC_ACR.DCBIAS = 9 to reach a typical ±350 mV DC differential output amplitude for
a 100-ohm differential load.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.