5.3.7.1 LVDSC Control Register

This register can only be written if WPEN is cleared in LVDSC_WPMR.

Name: LVDSC_CR
Offset: 0x00
Reset: 0x00000000
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SER_EN 
Access R/W 
Reset 0 

Bit 0 – SER_EN LVDS Serializer Enable

ValueDescription
0

Disables the serializer of the LVDS.

1

Enables the serializer of the LVDS.