5.3.7.2 LVDSC Configuration Register

This register can only be written if WPEN is cleared in LVDSC_WPMR.

LVDSC_CR.SER_EN must be cleared to write in LVDSC_CFGR.

Name: LVDSC_CFGR
Offset: 0x04
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  MAPPINGDC_BAL    LCDC_PIXSIZE 
Access R/WR/WR/W 
Reset 000 

Bit 6 – MAPPING LVDS Mapping Format (Unbalanced mode only)

ValueNameDescription
0 VESA Maps LVDS lanes on VESA format.
1 JEIDA Maps LVDS lanes on JEIDA format.

Bit 5 – DC_BAL DC Mode

ValueNameDescription
0 UNBALANCED LVDS lane is DC-unbalanced.
1 BALANCED LVDS lane is DC-balanced.

Bit 0 – LCDC_PIXSIZE LCD Controller Pixel Size

ValueNameDescription
0 24BITS LCD controller provides 24 bits per pixel.
1 18BITS LCD controller provides 18 bits per pixel.