5.3.7.6 LVDSC Write Protection Mode Register

See Register Write Protection for the list of write-protected registers.

Name: LVDSC_WPMR
Offset: 0xE4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 WPKEY[23:16] 
Access WWWWWWWW 
Reset 00000000 
Bit 2322212019181716 
 WPKEY[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 WPKEY[7:0] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
    LCKWPEN   WPEN 
Access R/WR/W 
Reset 00 

Bits 31:8 – WPKEY[23:0] Write Protection Key

ValueNameDescription
0x4C5644 PASSWD

Writing any other value in this field aborts the write operation of the WPEN bit.

Always reads as 0.

Bit 4 – LCKWPEN Lock Write Protection Enable Until Next System Reset

ValueDescription
0 No effect.
1 Locks the WPEN bit to 1 until the next system reset if on the same access WPEN=1 and WPKEY corresponds to 0x4C5644 (“LVD” in ASCII).

Bit 0 – WPEN Write Protection Enable

ValueDescription
0 Disables write protection if WPKEY corresponds to 0x4C5644 (“LVD” in ASCII).
1 Enables write protection if WPKEY corresponds to 0x4C5644 (“LVD” in ASCII).