44.6 Power Consumption
The values in this section are measured values of power
consumption under the following conditions, except where noted:
- Operating
conditions
- CPU is running on flash with 1 wait states for VDD=3.3V and 3 wait states for VDD=1.8V
- Low power cache is enabled.
- BOD33 disabled
- I/Os are inactive input mode with Input trigger disable
- Oscillators
- XOSC (crystal oscillator) stopped
- XOSC32K (32kHz crystal oscillator) running with external 32kHz crystal
- When in active PL2 mode FDPLL using XOSC32K as reference and running at 32MHz
- When in active PL0 internal Multi RC Oscillator running at 8MHz or 4MHz
| Mode | Conditions | Regulator | PL | Clock | VDD | Ta | Typ. | Max. | Units |
|---|---|---|---|---|---|---|---|---|---|
| ACTIVE | Coremark | LDO Mode | PL0 | OSC 8MHz | 1.8V | Max at 85°C Typ at 25°C | 85 | 126 | µA/MHz |
| 3.3V | 90 | 131 | |||||||
| OSC 4MHz | 1.8V | 94 | 181 | ||||||
| 3.3V | 100 | 188 | |||||||
| PL2 | OSC 12MHz | 1.8V | 101 | 149 | |||||
| 3.3V | 106 | 151 | |||||||
| FDPLL 32MHz | 1.8V | 87 | 100 | ||||||
| 3.3V | 103 | 116 | |||||||
| BUCK Mode | PL0 | OSC 8MHz | 1.8V | 55 | 81 | ||||
| 3.3V | 41 | 57 | |||||||
| OSC 4MHz | 1.8V | 62 | 116 | ||||||
| 3.3V | 49 | 84 | |||||||
| PL2 | OSC 12MHz | 1.8V | 79 | 110 | |||||
| 3.3V | 52 | 76 | |||||||
| FDPLL 32MHz | 1.8V | 63 | 75 | ||||||
| 3.3V | 46 | 53 | |||||||
| ACTIVE | FIBO | LDO Mode | PL0 | OSC 8MHz | 1.8V | Max at 85°C Typ at 25°C | 69 | 111 | µA/MHz |
| 3.3V | 71 | 113 | |||||||
| OSC 4MHz | 1.8V | 78 | 166 | ||||||
| 3.3V | 81 | 170 | |||||||
| PL2 | OSC 12MHz | 1.8V | 85 | 130 | |||||
| 3.3V | 87 | 132 | |||||||
| FDPLL 32MHz | 1.8V | 83 | 96 | ||||||
| 3.3V | 83 | 96 | |||||||
| BUCK Mode | PL0 | OSC 8MHz | 1.8V | 44 | 71 | ||||
| 3.3V | 31 | 49 | |||||||
| OSC 4MHz | 1.8V | 52 | 107 | ||||||
| 3.3V | 39 | 76 | |||||||
| PL2 | OSC 12MHz | 1.8V | 66 | 103 | |||||
| 3.3V | 42 | 63 | |||||||
| FDPLL 32MHz | 1.8V | 60 | 71 | ||||||
| 3.3V | 35 | 42 | |||||||
| ACTIVE | While 1 | LDO Mode | PL0 | OSC 8MHz | 1.8V | Max at 85°C Typ at 25°C | 51 | 95 | µA/MHz |
| 3.3V | 53 | 97 | |||||||
| OSC 4MHz | 1.8V | 60 | 151 | ||||||
| 3.3V | 62 | 154 | |||||||
| PL2 | OSC 12MHz | 1.8V | 60 | 109 | |||||
| 3.3V | 62 | 111 | |||||||
| FDPLL 32MHz | 1.8V | 56 | 75 | ||||||
| 3.3V | 59 | 75 | |||||||
| BUCK Mode | PL0 | OSC 8MHz | 1.8V | 33 | 61 | ||||
| 3.3V | 25 | 43 | |||||||
| OSC 4MHz | 1.8V | 41 | 97 | ||||||
| 3.3V | 33 | 70 | |||||||
| PL2 | OSC 12MHz | 1.8V | 47 | 84 | |||||
| 3.3V | 31 | 54 | |||||||
| FDPLL 32MHz | 1.8V | 43 | 55 | ||||||
| 3.3V | 25 | 34 | |||||||
| IDLE2 | BUCK | PL0 | OSC 8MHz | 1.8V | 14 | 31 | µA/MHz | ||
| 3.3V | 12 | 23 |
| Mode | conditions | Regulator Mode | VDD | Ta | Typ. | Max. | Units |
|---|---|---|---|---|---|---|---|
| STANDBY | No interface running | LPEFF Disable | 1.8V | 25°C | 1.8 | 7.6 | µA |
| 85°C | 43.2 | 170.4 | |||||
| LPEFF Enable | 3.3V | 25°C | 1.6 | 6.9 | |||
| 85°C | 31.5 | 103.4 | |||||
| RTC running on XOSC32K | LPEFF Disable | 1.8V | 25°C | 2.2 | 8.1 | ||
| 85°C | 43.7 | 171.4 | |||||
| LPEFF Enable | 3.3V | 25°C | 2.0 | 7.3 | |||
| 85°C | 32.0 | 104.1 | |||||
| RTC running on ULP32K | LPEFF Disable | 1.8V | 25°C | 1.9 | 8.0 | ||
| 85°C | 43.4 | 170.9 | |||||
| LPEFF Enable | 3.3V | 25°C | 1.7 | 7.0 | |||
| 85°C | 31.6 | 103.6 |
| Mode | conditions | VDD | Ta | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| BACKUP | powered by VDDIO, VDDANA+VDDIO consumption | 1.8V | 25°C | 0.47 | 0.79 | µA |
| 85°C | 4.4 | 8.6 | ||||
| 3.3V | 25°C | 0.55 | 0.9 | |||
| 85°C | 5.7 | 9.9 | ||||
| powered by VDDIO, VBAT consumption | 1.8V | 25°C | 0.000 | 0.00 | ||
| 85°C | 0.013 | 0.009 | ||||
| 3.3V | 25°C | 0.000 | 0.00 | |||
| 85°C | 0.026 | 0.018 | ||||
| powered by VDDIO with RTC running on OSCULP32K, VDDANA+VDDIO consumption | 1.8V | 25°C | 0.55 | 0.88 | ||
| 85°C | 4.4 | 8.7 | ||||
| 3.3V | 25°C | 0.63 | 1.0 | |||
| 85°C | 5.7 | 10.0 | ||||
| powered by VDDIO with RTC running on OSCULP32K, VBAT consumption | 1.8V | 25°C | 0.000 | 0.00 | ||
| 85°C | 0.008 | 0.009 | ||||
| 3.3V | 25°C | 0.000 | 0.00 | |||
| 85°C | 0.015 | 0.018 | ||||
| BACKUP | powered by VBAT, VDDANA+VDDIO consumption | 1.8V | 25°C | 0.08 | 0.09 | µA |
| 85°C | 2.0 | 2.2 | ||||
| 3.3V | 25°C | 0.14 | 0.2 | |||
| 85°C | 3.2 | 3.5 | ||||
| powered by VBAT, VBAT consumption | 1.8V | 25°C | 0.38 | 0.69 | ||
| 85°C | 2.3 | 6.3 | ||||
| 3.3V | 25°C | 0.41 | 0.73 | |||
| 85°C | 2.4 | 6.4 | ||||
| powered by VBAT with RTC running on OSCULP32K, VDDANA+VDDIO consumption | 1.8V | 25°C | 0.08 | 0.09 | ||
| 85°C | 2.1 | 2.3 | ||||
| 3.3V | 25°C | 0.14 | 0.1 | |||
| 85°C | 3.2 | 3.5 | ||||
| powered by VBAT with RTC running on OSCULP32K, VBAT consumption | 1.8V | 25°C | 0.46 | 0.77 | ||
| 85°C | 2.4 | 6.4 | ||||
| 3.3V | 25°C | 0.49 | 0.81 | |||
| 85°C | 2.5 | 6.6 | ||||
| OFF | VDDIN + VDDANA + VDDIO | 1.8V | 25°C | 0.10 | 0.18 | µA |
| 85°C | 2.3 | 4.5 | ||||
| 3.3V | 25°C | 0.18 | 0.39 | |||
| 85°C | 3.6 | 7.5 |