44.8 IO Pin Characteristics

Three are three different pin types with three different speeds: Backup, Normal, and High Sink (3,4,5). The Drive Strength bit is located in the Pin Configuration register PORT (PORT.PINCFG.DRVSTR).

Table 44-11. I/O Pins Common Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
VILInput low-level voltageVDD=1.62V-2.7V--0.25*VDDV
VDD=2.7V-3.63V--0.3*VDD
VIHInput high-level voltageVDD=1.62V-2.7V0.7*VDD--
VDD=2.7V-3.63V0.55*VDD--
VOLOutput low-level voltageVDD>1.6V, IOL max-0.1*VDD0.2*VDD
VOHOutput high-level voltageVDD>1.6V, IOH max0.8*VDD0.9*VDD-
RPULLPull-up - Pull-down resistanceAll pins excepted PA24, PA25204060kΩ
PA24, PA25 (1)50100150
ILEAKInput leakage currentPull-up resistors disabled-1+/-0.0151µA
Table 44-12. I/O Pins Maximum Output Current
SymbolParameterConditionsBackup pins in Backup mode.Backup and Normal pinsHigh Sink pinsBackup and Normal pinsHigh Sink pinsUnits
DRVSTR=0DRVSTR=1
IOLMaximum Output low-level currentVDD=1.62V-3V0.0051224mA
VDD=3V-3.63V0.0082.56612
IOHMaximum Output high-level currentVDD=1.62V-3V0.0050.71.51.53
VDD=3V-3.63V0.00825510
Table 44-13. I/O Pins Dynamic Characteristics(1)
SymbolParameterConditionsBackup pins in Backup mode.Backup and Normal pinsHigh Sink pinsBackup and Normal pinsHigh Sink pinsUnits
DRVSTR=0DRVSTR=1
tRISEMaximum Rise timeLoad = 20pF, VDD = 3.3V200013664.5ns
tFALLMaximum Fall timeLoad = 20pF, VDD = 3.3V200012774.5

The pins with I2C alternative mode available are compliance(2) with I2C norms. All I2C pins support Standard (Sm), Fast (Fm) and Fast plus mode (Fm+). The PB30 and PB31 pins support the High speed mode (Hs, up to 3.4MHz). The available I2C pins are listed in the I/O Multiplexing section.

Note:
  1. These values are based on simulation. These values are not covered by test limits in production or characterization
  2. The pins PB12, PB13 are limited on output low-level current in I2C standard mode (Sm) and Fast mode (Fm). The limitation is 2.5mA instead of 3mA for a VOL = 0.4V, and 3mA instead of 6mA for a VOL = 0.6V.
  3. The following pins are High Sink pins and have different properties than normal pins: PA12, PA13, PA22, PA23, PA27, PA31, PB30, PB31.
  4. The following pins are Backups pins and have different properties than normal pins: PA00, PA01, PB00, PB01, PB02, PB03, PC00, PC01.
  5. The following digital pins are only a input pins: PC08, PC09, PC10, PC11, PC18, PC19, PC20, PC21.