44.15 External Reset Pin
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| tEXT | Minimum reset pulse width duration | 1 | - | - | µs |
Note:
- These values are based on simulation. They are not covered by production test limits or characterization.