44.14 SLCD Characteristics
The values in the table below are measured values of power consumption
under the following conditions, except where noted:
- T=25°C. Standby Mode. Low Power waveform Mode. Frame Rate = 32Hz from ULP32K Oscillator.
- No ACM, ABM or Segment Animation Features activated
- All Segments on, No Glass Load = 0pF and With Glass Load = 22pF on each COM and SEG line.
- Contrast Adjustment CTST control set to 0x7 (~2.97V) when using internal VLCD generation
- No Bias Buffer. No External Bias Output. No Low Resistance Network Enable
- Reference Refresh Frequency = 500Hz. Power Refresh Frequency = 1kHz
- ILCD current based on ILCD = Istdby(LCD On) - Istdby (LCD Off). with Istdby = IVDD + IVDDANA
- To minimize power consumption of the SLCD module use VLCD = VDD or VLCD > VDD + 0.4V
| Symbol | Parameter | Conditions | Ta | Min. | Typ. | Max. | Units | ||
|---|---|---|---|---|---|---|---|---|---|
| VDD | Power Supply for SLCD operation | 1.62 | 3.3 | 3.63 | V | ||||
| VLCD | VLCD maximum value | VDD=1.62V, Contrast Adjustment: CTST = 0xF | Iload = 10µA |
Max 85°C Typ 25°C | 2.94 | 3.05 | 3.15 | V | |
| Iload = 20µA | 2.78 | 2.97 | 3.13 | ||||||
| VDD=1.8V, Contrast Adjustment: CTST = 0xF | Iload = 10µA | 3.32 | 3.44 | 3.55 | |||||
| Iload = 20µA. | 3.17 | 3.36 | 3.53 | ||||||
| VDD>2V, Contrast Adjustment: CTST = 0xF | Iload = 10µA | 3.32 | 3.48 | 3.71 | |||||
| Iload = 20µA. | 3.28 | 3.45 | 3.69 | ||||||
| CVLCD | External VLCD capacitor | - | 1 | - | µF | ||||
| Fframe | LCD Frame Frequency | - | 32 | 120 | Hz | ||||
| Tstart | VLCD Start-up Time | VDD=2.4V, CTST=0x7 | - | 25 | - | ms | |||
| VLCD | LCD Regulated Voltages | Contrast Adjustment: CTST = 0x7 | - | 3 | - | V | |||
| BIAS3/4 | - | 3*VLCD/4 | - | ||||||
| BIAS1/2 | - | VLCD/2 | - | ||||||
| BIAS1/4 | - | VLCD/4 | - | ||||||
| BIAS2/3 | - | 2*VLCD/3 | - | ||||||
| BIAS1/3 | - | VLCD/3 | - | ||||||
| ILCD | LCD current supply With no Glass (Load = 0pF) | Internal VLCD generation | Nb COM = 8 Nb SEG = 40 (1/4 Bias) | VDD = 3.6V |
Max 85°C Typ 25°C | 1.68 | 5.97 | µA | |
| VDD = 2.4V | 2.41 | 15.34 | |||||||
| Nb COM = 4 Nb SEG = 44 (1/3 Bias) | VDD = 3.6V | 1.63 | 6.61 | ||||||
| VDD = 2.4V | 2.28 | 16.86 | |||||||
| Nb COM = 1 Nb SEG = 44 (Static Bias) | VDD = 3.6V | 1.20 | 5.97 | ||||||
| VDD = 2.4V | 1.25 | 15.24 | |||||||
| External VLCD generation (VLCD = 3.0V) | Nb COM = 8 Nb SEG = 40 (1/4 Bias) | VDD = 3.6V | 1.03 | 5.76 | |||||
| VDD = 2.4V | 1.25 | 7.30 | |||||||
| Nb COM = 4 Nb SEG = 44 (1/3 Bias) | VDD = 3.6V | 1.06 | 5.66 | ||||||
| VDD = 2.4V | 1.26 | 7.39 | |||||||
| Nb COM = 1 Nb SEG = 44 (Static Bias) | VDD = 3.6V | 1.07 | 5.81 | ||||||
| VDD = 2.4V | 1.22 | 7.04 | |||||||
| ILCD | LCD current supply With Glass (Load = 22pF) | Internal VLCD generation | Nb COM = 8 Nb SEG = 40 (1/4 Bias) | VDD = 3.6V |
Max 85°C Typ 25°C | 3.02 | 8.06 | µA | |
| VDD = 2.4V | 4.84 | 18.44 | |||||||
| Nb COM = 4 Nb SEG = 44 (1/3 Bias) | VDD = 3.6V | 2.44 | 8.22 | ||||||
| VDD = 2.4V | 3.84 | 17.64 | |||||||
| Nb COM = 1 Nb SEG = 44 (Static Bias) | VDD = 3.6V | 1.78 | 6.86 | ||||||
| VDD = 2.4V | 1.99 | 15.23 | |||||||
| External VLCD generation (VLCD = 3.0V) | Nb COM = 8 Nb SEG = 40 (1/4 Bias) | VDD = 3.6V |
Max 85°C Typ 25°C | 1.09 | 5.96 | ||||
| VDD = 2.4V | 1.25 | 6.62 | |||||||
| Nb COM = 4 Nb SEG = 44 (1/3 Bias) | VDD = 3.6V | 1.06 | 6.34 | ||||||
| VDD = 2.4V | 1.27 | 8.41 | |||||||
| Nb COM = 1 Nb SEG = 44 (Static Bias) | VDD = 3.6V | 1.23 | 6.38 | ||||||
| VDD = 2.4V | 1.22 | 8.00 | |||||||
| Symbol | Parameter | Conditions | CTRLC.CTST value | Typ. | Units |
|---|---|---|---|---|---|
| VLCD | Contrast VLCD Values |
Iload = 20µA VDD>2V VLCD generated internally | 0x0 | 2.45 | V |
| 0x1 | 2.51 | ||||
| 0x2 | 2.57 | ||||
| 0x3 | 2.64 | ||||
| 0x4 | 2.71 | ||||
| 0x5 | 2.78 | ||||
| 0x6 | 2.84 | ||||
| 0x7 | 2.91 | ||||
| 0x8 | 2.98 | ||||
| 0x9 | 3.04 | ||||
| 0xA | 3.11 | ||||
| 0xB | 3.18 | ||||
| 0xC | 3.25 | ||||
| 0xD | 3.31 | ||||
| 0xE | 3.38 | ||||
| 0xF | 3.45 |