44.3 General Operating Ratings
The device must operate within the ratings listed in this
section in order for all other electrical characteristics and typical characteristics of the
device to be valid.
| Symbol | Description | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|
| VDDIO | I/O Supply Voltage | 1.62 | 3.3 | 3.63 | V |
| VDDANA | Analog supply voltage | 1.62 | 3.3 | 3.63 | V |
| TA | Temperature range | -40 | 25 | 85 | °C |
| TJ | Junction temperature | - | - | 100 | °C |
Note: The same voltage must be applied to both VDDIO and VDDANA.
This common voltage is referred to as VDD in the datasheet.
CAUTION: In debugger
cold-plugging mode, NVM erase operations are not protected by the BOD33 and BOD12. NVM erase operation at supply voltages below specified minimum can cause
corruption of NVM areas that are mandatory for correct device behavior.