44.4 Supply Characteristics
| Symbol | Voltage | ||
|---|---|---|---|
| Min. | Max. | Units | |
| VDDIO | 1.62 | 3.63 | V |
| VDDANA | 1.62 | 3.63 | V |
| VBAT | 1.62 | 3.63 | V |
| Symbol | Fall Rate | Rise Rate | Units |
|---|---|---|---|
| Max. | Max. | ||
| VDDIO | 0.05 | 0.1 | V/µs |
| VDDANA | 0.05 | 0.1 | V/µs |
| VBAT | 0.05 | 0.1 | V/µs |
Note:
- These values are based on simulation. They are not covered by production test limits or characterization.