1 Packaging Overview
(Ask a Question)RT PolarFire® SoC FPGAs are available in different variations of a hermetically sealed ceramic and plastic ball grid array packages utilizing flip chip interconnect.
The following table lists the RT PolarFire SoC FPGA variant, with user I/O and XCVR lanes.
| Components | Features | RTPFS160ZT | RTPFS460ZT |
|---|---|---|---|
| FPGA Fabric | K Logic Elements (4 LUT + DFF) | 161 | 461 |
| Math Blocks (18 × 18 MACC) | 498 | 1420 | |
| LSRAM Blocks (20 Kb) | 520 | 1460 | |
| µSRAM Blocks (64 × 12) | 1494 | 4260 | |
| Total RAM (Mb) | 11.3 | 31.6 | |
| µPROM (Kb) | 415 | 553 | |
| User DLLs/PLLs | 8 | 8 | |
| Microprocessor Subsystem (MSS) | Boot/Monitor Core | 1 × E51 core: RISC-V® RV64IMAC, 625 MHz | |
| Application Cores | 4 × U54 cores; RISC-V RV64GC, 625 MHz | ||
| L2 Cache | 2 MB; configurable as cache, Loosely Integrated Memory (LIM) or Scratchpad | ||
| Data Security | DPA-resistant Athena TeraFire® crypto coprocessor available in devices with the suffix "S" | ||
| Ethernet | Yes; 2 × Gigabit Ethernet MAC | ||
| MAC | Yes; MMC 5.1 | ||
| CAN | Yes; 2 × CAN | ||
| QSPI | Yes; 1 × QSPI | ||
| SPI | Yes; 2 × SPI | ||
| I2C | Yes; 2 × I2C | ||
| UART | Yes; 5 x UART | ||
| USB | Yes; 1 x USB 2.0 OTG | ||
| High-Speed I/O | 250 Mbps to 12.7 Gbps SerDes Lanes | 8 | 20 |
| PCIe® Gen2 End Points/Root Ports | 2 | 2 | |
| Total FPGA I/O | HSIO + GPIO | 312 | 516 |
| Total MSS I/O | MSS I/O | 136 | 136 |
| MSS DDR DB | MSS DDR Data Bus | 32 | 32 |
| Packaging | Type/Size/Pitch | Total User I/O: MSS-IO/HSIO/GPIO/XCVRs | |
| FCV(G)784 (23 × 23, 0.8 mm) | 136, 144, 168, 8 | — | |
| FC(G)1509 (40 × 40, 1.0 mm) | — | 136, 180, 336, 20 | |
| CG1509 (40 × 40, 1.0 mm) | — | 136, 180, 336, 20 | |
The following table lists the packages and its application types.
| Package | Description | Size | Pitch | RTPFS160ZT | RTPFS460ZT | Application |
|---|---|---|---|---|---|---|
| FCV784 | Plastic Flip Chip Ball Grid Array Package with Eutectic Tin-Lead Solder Balls | 23 mm x 23 mm | 0.8 mm | ✓ | — | Flight Prototyping |
| FCVG784 | Plastic Flip Chip Ball Grid Array Package with Lead-Free Solder Balls | 23 mm x 23 mm | 0.8 mm | ✓ | — | Flight Prototyping |
| CG1509 | Hermetically Sealed Ceramic Column Grid Array Package | 40 mm× 40 mm | 1.0 mm | — | ✓ | Flight Prototyping |
| LG1509 | Hermetically Sealed Ceramic Land Grid Array Package | 40 mm× 40 mm | 1.0 mm | — | ✓ | Flight Prototyping |
| CB1509 | Hermetically Sealed Ceramic Ball Grid Array Package | 40 mm× 40 mm | 1.0 mm | — | ✓ | Prototyping |
| FC1509 | Plastic Flip Chip Ball Grid Array Package with Eutectic Tin-Lead Solder Balls | 40 mm× 40 mm | 1.0 mm | — | ✓ | Flight |
| FCG1509 | Plastic Flip Chip Ball Grid Array Package with Lead-Free Solder Balls | 40 mm× 40 mm | 1.0 mm | — | ✓ | Flight |
Note: For more information on the package design, see cross-section drawings for the CG, LG, CB
and FC packages in the Mechanical Drawings section.