13 PCB Design
(Ask a Question)When designing the land pad layout for FC/FCG and CG/CGG packages, it is recommended to have the dimensions as listed in the following table.
| Package | FC1509/FCG1509 | CG1509 | FCV784/FCVG784 |
|---|---|---|---|
| Solder Column/Ball Pitch | 1mm | 1 mm | 0.8 mm |
| PCB Pad Diameter (SL) | 0.50 mm | 0.70 mm | 0.40 mm |
| PCB Solder Mask Opening Diameter (SM) | 0.60 mm | 0.80 mm | 0.50 mm |
| Trace Width (Single and Dual Trace Breakout) (TW) | Determined by the manufacturer based on the application and the design needs | ||
It is not recommended to have a single land pad layout to accommodate both FC/FCG and CG/CGG packages. While a single land pad array might be used for prototyping, each package configuration must have their own land pad layout to ensure optimized board level system reliability. Plastic flip-chip BGA packages and ceramic column grid packages must not have the same layout for flight modules.
For more information about PCB design rules for BGA and CCGA packages, see AN5672: PolarFire FPGA Package Fanout Application Note and AN5557: Ceramic Column Grid Array Application Note.