9 Package Mass
(Ask a Question)The following table lists the package mass information.
| Device | Package | Mass Value |
|---|---|---|
| RTPFS460ZT | CG1509 | TBD |
| LG1509 | 29.57 g | |
| CB1509 | TBD | |
| FC1509/FCG1509 | TBD | |
| RTPFS160ZT | FCV784/FCVG784 | 3.26 g |
The following table lists the package mass information.
| Device | Package | Mass Value |
|---|---|---|
| RTPFS460ZT | CG1509 | TBD |
| LG1509 | 29.57 g | |
| CB1509 | TBD | |
| FC1509/FCG1509 | TBD | |
| RTPFS160ZT | FCV784/FCVG784 | 3.26 g |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.