The following table lists the thermal resistances of the RT
PolarFire® SoC
package device. For information about thermal management, TIM and heat sink removal procedure,
see
Thermal Management in Space Applications document.
Table 8-1. RT PolarFire® SoC
Package Thermal Resistance| Package | Environment | Theta-JA | Theta-JB | Theta-JC | Psi-JB | Psi-JT | Unit |
|---|
| RTPFS460ZT-CG1509 | Still Air | TBD | TBD | TBD | TBD | TBD | °C/W |
| RTPFS460ZT-FC1509/FCG1509 | Still Air | TBD | TBD | TBD | TBD | TBD | °C/W |
| RTPFS160ZT-FCV784/FCVG784 | Still Air | 10.55 °C/W | 3.66 °C/W | 0.359 °C/W | 3.50 °C/W | 0.103°C/W | °C/W |