11 Packing and Shipping
(Ask a Question)The RT PolarFire® SoC device is packed in jewel boxes or trays, which are used to pack most of the Microchip surface-mount devices. Trays provide excellent protection from mechanical damage. In addition, they are manufactured using the anti-static material to provide limited protection against Electrostatic Discharge (ESD) damage. The Moisture Sensitivity Level (MSL) of each of these packages is MSL 4.
For more information on how to pack and ship ceramic column grid array packages, see "Section 3, 4 and 5" of Ceramic Column Grid Array.
| Package | Maximum Number of Devices per Jewel Box |
|---|---|
| CG1509 | 1 |
| LG1509 | 1 |
| CB1509 | 1 |
| Package | Maximum Number of Devices per Tray |
|---|---|
| FC1509 | 12 |
| FCG1509 | 12 |
| FCV784 | 60 |
| FCVG784 | 60 |