2 Bank Locations
(Ask a Question)RT PolarFire® SoC FPGA I/Os are grouped based on I/O voltage standards and I/O capabilities. Each I/O bank has dedicated I/O supplies and ground voltages. Because of these dedicated supplies, only I/O with compatible standards are assigned to the same I/O voltage bank.
| Bank Number | FCV784/FCVG784 | CG1509/FC1509/FCG1509 |
|---|---|---|
| RTPFS160ZT | RTPFS460ZT | |
| Bank 0 | HSIO | HSIO |
| Bank 1 | GPIO | GPIO |
| Bank 2 | MSSIO | MSSIO |
| Bank 3 | JTAG/DEDIO | JTAG/DEDIO |
| Bank 4 | MSSIO | MSSIO |
| Bank 5 (MSS SGMII BANK) | MSSIO | MSSIO |
| Bank 6 (MSS DDR BANK) | MSSIO | MSSIO |
| Bank 7 | GPIO | GPIO |
| Bank 8 | HSIO | HSIO |
| Bank 9 | GPIO | GPIO |
| XCVR 0 | Included | Included |
| XCVR 1 | Included | Included |
| XCVR 2 | — | Included |
| XCVR 3 | — | Included |
| XCVR 4 | — | Included |
| XCVR 5 | — | Included |
Each I/O bank supports multiple DDR lanes. If CDR/SGMII interface is connected to the I/O bank, the Tx and Rx signal must be within the same DDR Lane. Only one CDR/SGMII is allowed per DDR lane. For more information about the DDR lanes for each package, see Package Pin Assignment Table (PPAT) and Product Family Product Overview.