3 Package Pin Assignment
(Ask a Question)The Package Pin Assignment Table (PPAT) information is available in the Packaging section for RTPFS460 PPAT and RTPFS160 PPAT. PPAT contains information about recommended DDR pin-outs, PCI Express capability for XCVR-0, DDR Lane information for I/O CDR and generic IOD interface pin placement.