54.1 Pinout Differences
SAM L10/L11 and SAM L21 families have a full pin-to-pin compatibility on the 32-pin packages.
The only differences are in the following pin names:
| Pinout Comparison | ||
|---|---|---|
| PIN# | SAM L10/L11 | SAM L21 |
| 29 | VDDOUT | VSW |
| 30 | VDDIO | VDDIN |
SAM L10/L11 and SAM L21 families have a full pin-to-pin compatibility on the 32-pin packages.
The only differences are in the following pin names:
| Pinout Comparison | ||
|---|---|---|
| PIN# | SAM L10/L11 | SAM L21 |
| 29 | VDDOUT | VSW |
| 30 | VDDIO | VDDIN |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.