49.1 Typical Power
Consumption over Temperature in Sleep Modes - 85°C
Power Consumption in Standby Sleep Mode
with PDSW in Active state
Operating conditions:
VDDIO = 3.3V or 1.8V
No RTC running
BOD33 is disabled
LPVREG with LPEFF Enable
All 16 kB SRAM retained
PDSW Domain in Active state
Figure 49-1. Power Consumption over Temperature
in Standby Sleep Mode with PDSW in Active state
Power Consumption in Standby Sleep Mode with PDSW in Retention state
Operating conditions:
VDDIO = 3.3V or 1.8V
No RTC running
BOD33 is disabled
LPVREG with LPEFF Enable
All 16 kB SRAM retained
PDSW Domain in Retention state
Figure 49-2. Power Consumption over Temperature in Standby Sleep Mode with PDSW in Retention
state
Power Consumption in Off Sleep Mode
Operating conditions:
VDDIO = 3.3V or 1.8V
Figure 49-3. Power Consumption over Temperature in Off Sleep Mode
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.