8.2 Initial Instructions Fetching
After reset is released, the CPU starts fetching from the Boot ROM.
Unless a debugger is connected and places the Boot ROM in
a specific mode called Boot Interactive mode, the CPU will jump to the Flash memory
loading the Program Counter (PC) and Stack Pointer (SP) values and start fetching flash
user code. Before jumping to the Flash, the Boot ROM resets the first 2kB of SRAM. The
Clocks remain unchanged.
Note:
SAM L10/L11 Boot Interactive mode allows a debugger
to perform several actions on the device such as NVM areas integrity check, chip
erase, etc. Refer to Boot ROM for more information.
In addition, the SAM L11 Boot ROM has extra security features, such as device integrity checks, memories and peripherals security attributions, and Secure Boot that can be executed before jumping to the Flash in Secure state.