47.6.1 SERCOM in SPI Mode in PL0
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units | |
|---|---|---|---|---|---|---|---|
| tSCK | SCK period when tSOV=0 on the client side | Host | Reception | 2*(tMIS+tCLIENT_OUT) (3) | - | - | ns |
| Host | Transmission | 2*(tMOV+tCLIENT_IN) (4) | - | - | |||
| tSCKW | SCK high/low width | Host | - | 0,5*tSCK | - | ||
| tSCKR | SCK rise time(2) | Host | - | 0,25*tSCK | - | ||
| tSCKF | SCK fall time(2) | Host | - | 0,25*tSCK | - | ||
| tMIS | MISO setup to SCK | Host, VDD>2,70V | 86 | - | - | ||
| Host, VDD>1,62V | 95 | - | - | ||||
| tMIH | MISO hold after SCK | Host, VDD>2,70V | 0 | - | - | ||
| Host, VDD>1,62V | 0 | - | - | ||||
| tMOV | MOSI output valid after SCK | Host, VDD>2,70V | - | - | 33.3 | ns | |
| Host, VDD>1,62V | - | - | 49.6 | ||||
| tMOH | MOSI hold after SCK | Host, VDD>2,70V | 9.7 | - | - | ||
| tMOH | MOSI hold after SCK | Host, VDD>1,62V | 9.7 | - | - | ||
| tSSCK | Client SCK Period when tMIS=0 on the host side | Client | Reception | 2*(tSIS+tHOST_OUT) (5) | - | - | |
| Client | Transmission | 2*(tSOV+tHOST_IN) (6) | - | - | |||
| tSSCKW | SCK high/low width | Client | - | 0,5*tSCK | - | ||
| tSSCKR | SCK rise time(2) | Client | - | 0,25*tSCK | - | ||
| tSSCKF | SCK fall time(2) | Client | - | 0,25*tSCK | - | ||
| tSIS | MOSI setup to SCK | Client, VDD>2,70V | 24.2 | - | - | ||
| Client, VDD>1,62V | 24.9 | - | - | ||||
| tSIH | MOSI hold after SCK | Client, VDD>2,70V | 12.9 | - | - | ||
| Client, VDD>1,62V | 13.5 | - | - | ||||
| tSSS | SS setup to SCK | Client | PRELOADEN=1 | tSOSS+tEXT_MIS+2*tAPBC (8) (9) | - | - | ns |
| PRELOADEN=0 | tSOSS+tEXT_MIS (8) | - | - | ||||
| tSSH | SS hold after SCK | Client | 0.5*tSSCK | - | - | ||
| tSOV | MISO output valid after SCK | Client, VDD>2,70V | - | - | 66.9 | ||
| Client, VDD>1,62V | - | - | 76.6 | ||||
| tSOH | MISO hold after SCK | Client, VDD>2,70V | 22.7 | - | - | ||
| Client, VDD>1,62V | 20.3 | - | - | ||||
| tSOSS | MISO setup after SS low | Client, VDD>2,70V | - | - | 1* tSCK | ||
| Client, VDD>1,62V | - | - | 1* tSCK | ||||
| tSOSH | MISO hold after SS high | Client, VDD>2,70V | 15 | - | - | ||
| Client, VDD>1,62V | 15 | - | - | ||||
Note:
- These values are based on simulation. These values are not covered by test limits in production.
- See I/O Pin Characteristics.
- Where tCLIENT_OUT is the client external device output response time, generally tEXT_SOV+tLINE_DELAY (See Note 7).
- Where tCLIENT_IN is the client external device input constraint, generally tEXT_SIS+tLINE_DELAY (See Note 7).
- Where tHOST_OUT is the host external device output response time, generally tEXT_MOV+tLINE_DELAY (See Note 7).
- Where tHOST_IN is the host external device input constraint, generally tEXT_MIS+tLINE_DELAY (See Note 7).
- tLINE_DELAY is the transmission line time delay.
- tEXT_MIS is the input constraint for the host external device.
- tAPBC is the APB period for SERCOM.
Maximum SPI Frequency
- Host mode:
fSCKmax = 1/2*(tMIS + tCLIENT_OUT)
- Client mode:
fSCKmax = 1/2*(tSOV + tHOST_IN)