20.5.2 Power Management
The FREQM will continue to operate in Idle mode where the selected source clock is running. The FREQM’s interrupts can be used to wake up the device from Idle mode. Refer to the Chapter “Power Manager” for details on the different sleep modes.