41.2 Features
- 8-bit, 10-bit or 12-bit resolution
- Up to 1,000,000 samples per second (1MSPS)
- Differential and single-ended inputs
- Up to 10 analog inputs
10 positive and 8 negative, including internal and external
- Up to 10 analog inputs
- Internal inputs:
- Internal temperature sensor
- Bandgap voltage, INTREF voltage reference
- Scaled core supply
- Scaled I/O supply
- DAC
- OPAMP
- Single, continuous, and sequencing options
- Windowing monitor with selectable channel
- Conversion range: Vref = [1.0V to VDDANA ]
- Built-in internal reference and external reference options
- Event-triggered conversion for accurate timing (one event input)
- Optional DMA transfer of conversion settings or result
- Hardware gain and offset compensation
- Averaging and oversampling with decimation to support up to 16-bit result
- Selectable sampling time
- Flexible Power or Throughput rate management