38.7.6.8 Status
| Name: | STATUS |
| Offset: | 0x0B |
| Reset: | 0x01 |
| Property: | Read-Synchronized, Write-Synchronized |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCBUFV1 | CCBUFV0 | PERBUFV | SLAVE | STOP | |||||
| Access | R/W | R/W | R/W | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 1 |
Bits 4, 5 – CCBUFVx Channel x Compare or Capture Buffer Valid
For a compare channel x, the bit x is set when a new value is written to the corresponding CCBUFx register.
The bit x is cleared by writing a '1' to it when CTRLB.LUPD is set, or it is cleared automatically by hardware on UPDATE condition.
For a capture channel x, the bit x is set when a valid capture value is stored in the CCBUFx register. The bit x is cleared automatically when the CCx register is read.
Bit 3 – PERBUFV Period Buffer Valid
This bit is set when a new value is written to the PERBUF register. The bit is cleared by writing '1' to the corresponding location when CTRLB.LUPD is set, or automatically cleared by hardware on UPDATE condition.
Bit 1 – SLAVE Client Status Flag
This bit is only available in 32-bit mode on the client TC (i.e., TC1 and/or TC3). The bit is set when the associated host TC (TC0 and TC2, respectively) is set to run in 32-bit mode.
Bit 0 – STOP Stop Status Flag
This bit is set when the TC is disabled, on a Stop command, or on an overflow/underflow condition when the One-Shot bit in the Control B Set register (CTRLBSET.ONESHOT) is '1'.
| Value | Description |
|---|---|
| 0 | Counter is running. |
| 1 | Counter is stopped. |