24.7 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | INTENCLR | 7:0 | CLKFAIL | XOSC32KRDY | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x04 | INTENSET | 7:0 | CLKFAIL | XOSC32KRDY | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x08 | INTFLAG | 7:0 | CLKFAIL | XOSC32KRDY | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x0C | STATUS | 7:0 | ULP32KSW | CLKSW | CLKFAIL | XOSC32KRDY | ||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x10 | RTCCTRL | 7:0 | RTCSEL[2:0] | |||||||
0x11 ... 0x13 | Reserved | |||||||||
| 0x14 | XOSC32K | 7:0 | ONDEMAND | RUNSTDBY | EN1K | EN32K | XTALEN | ENABLE | ||
| 15:8 | WRTLOCK | STARTUP[2:0] | ||||||||
| 0x16 | CFDCTRL | 7:0 | CFDPRESC | SWBACK | CFDEN | |||||
| 0x17 | EVCTRL | 7:0 | CLKFAILEO | |||||||
0x18 ... 0x1B | Reserved | |||||||||
| 0x1C | OSCULP32K | 7:0 | ULP32KSW | |||||||
| 15:8 | WRTLOCK | Reserved[4:0] | ||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||