45.5.3 SAM L11 TrustZone-Specific Register Access Protection
On SAM
L11 devices, this peripheral has different access permissions depending on
PAC Security Attribution (Secure or Non-Secure):
- If the peripheral is configured
as Non-Secure in the PAC:
- Secure access and Non-Secure access are granted
- If the peripheral is configured
as Secure in the PAC:
- Secure access is granted
- Non-Secure access is discarded (Write is ignored, read 0x0) and a PAC error is triggered