30.6.4.4 Page Buffer Clear
The page buffer is automatically set to all '1' after a page write is performed. If a partial page has been written and it is desired to clear the contents of the page buffer, the Page Buffer Clear command can be used.
The status of the Page Buffer is reflected by the STATUS.LOAD bitfield, when the PBC command is issued successfuly, STATUS.LOAD reads 0.