6.5 Typical Powering Schematic
The SAM L10/L11 requires a single supply from 1.62V to 3.63V.
The following figures show the recommended power supply
connections for two voltage regulators use cases:
- LDO mode only
- LDO/BUCK modesNote: By default the LDO voltage regulator is enabled after any reset. Switching to BUCK mode is then required to benefit from its power efficiency.
Note: Refer to "Schematic Checklist" chapter for additional information.
Note: Refer to "Schematic Checklist" chapter for additional information.