44.2 Features
- Three individually configurable low power OPAMPs
- Rail-to-rail inputs
- Configurable resistor ladders for internal feedback
- Selectable configurations
- Standalone OPAMP with flexible inputs
- Unity gain amplifier
- Non-inverting / inverting Programmable Gain Amplifier (PGA)
- Cascaded PGAs
- Instrumentation amplifier
- Comparator with programmable hysteresis
- OPAMP output:
- On I/O pins
- As input for AC or ADC
- Flexible input selection:
- I/O pins
- DAC
- Ground
- Low power options:
- Selectable voltage doubler and propagation delay versus current consumption
- On demand start-up for ADC and AC operations
- Offset/Gain measurement for calibration when used with the ADC