26.6.2.3 Enabling, Disabling, and Resetting
The WDT is enabled by writing a '1' to the Enable bit in the Control A register (CTRLA.ENABLE). The WDT is disabled by writing a '0' to CTRLA.ENABLE.
The WDT can be disabled only if the Always-On bit in the Control A register (CTRLA.ALWAYSON) is '0'.