36.6.3.6 SPI Select Low Detection
In Client mode, the SPI can wake the CPU when the SPI Select (SS) goes low. When the SPI Select Low Detect is enabled (CTRLB.SSDE=1), a high-to-low transition will set the SPI Select Low Interrupt flag (INTFLAG.SSL) and the device will wake-up if applicable.