22.9 Register Summary - Peripheral Pin Select Module
| Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x0319 | RA0PPS | 7:0 | RA0PPS[5:0] | |||||||
| 0x031A | RA1PPS | 7:0 | RA1PPS[5:0] | |||||||
| 0x031B | RA2PPS | 7:0 | RA2PPS[5:0] | |||||||
0x031C | Reserved | |||||||||
| 0x031D | RA4PPS | 7:0 | RA4PPS[5:0] | |||||||
| 0x031E | RA5PPS | 7:0 | RA5PPS[5:0] | |||||||
0x031F ... 0x0325 | Reserved | |||||||||
| 0x0326 | RB5PPS | 7:0 | RB5PPS[5:0] | |||||||
| 0x0327 | RB6PPS | 7:0 | RB6PPS[5:0] | |||||||
| 0x0328 | RB7PPS | 7:0 | RB7PPS[5:0] | |||||||
| 0x0329 | RC0PPS | 7:0 | RC0PPS[5:0] | |||||||
| 0x032A | RC1PPS | 7:0 | RC1PPS[5:0] | |||||||
0x032B | Reserved | |||||||||
| 0x032C | RC3PPS | 7:0 | RC3PPS[5:0] | |||||||
| 0x032D | RC4PPS | 7:0 | RC4PPS[5:0] | |||||||
| 0x032E | RC5PPS | 7:0 | RC5PPS[5:0] | |||||||
| 0x032F | RC6PPS | 7:0 | RC6PPS[5:0] | |||||||
| 0x0330 | RC7PPS | 7:0 | RC7PPS[5:0] | |||||||
0x0331 ... 0x0350 | Reserved | |||||||||
| 0x0351 | PPSLOCK | 7:0 | PPSLOCKED | |||||||
| 0x0352 | INT0PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x0353 | INT1PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x0354 | INT2PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x0355 | T0CKIPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x0356 | T1CKIPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x0357 | T1GPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0358 ... 0x035F | Reserved | |||||||||
| 0x0360 | T2INPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x0361 | T4INPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0362 ... 0x0364 | Reserved | |||||||||
| 0x0365 | TUIN1PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x0366 | TUIN2PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0367 ... 0x0368 | Reserved | |||||||||
| 0x0369 | CCP1PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x036A | CCP2PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x036B ... 0x0383 | Reserved | |||||||||
| 0x0384 | PWMIN0PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x0385 | PWMIN1PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x0386 | PWMxERSPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x0387 | PWM2ERSPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0388 ... 0x0398 | Reserved | |||||||||
| 0x0399 | CWG1PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x039A ... 0x039C | Reserved | |||||||||
| 0x039D | CLCIN0PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x039E | CLCIN1PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x039F | CLCIN2PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x03A0 | CLCIN3PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x03A1 | U2CTSPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x03A2 | U2RXPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x03A3 | U1CTSPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x03A4 | U1RXPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x03A5 ... 0x03A6 | Reserved | |||||||||
| 0x03A7 | SPIxSCKPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x03A8 | SPIxSDIPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x03A9 | SPIxSSPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x03AA ... 0x03AC | Reserved | |||||||||
| 0x03AD | I2C1SCLPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
| 0x03AE | I2C1SDAPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x03AF ... 0x03B0 | Reserved | |||||||||
| 0x03B1 | ADACTPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||