46.1 IDD Graphs

Figure 46-1. Active Power Consumption vs. VDD (RSTOSC[2:0] = 'b111, FEXTOSC[2:0] = 'b000, HS = 8 MHz, PMDx = 0x00)
Figure 46-2. Active Power Consumption vs. VDD (RSTOSC[2:0] = 'b111, FEXTOSC[2:0] = 'b000, HS = 8 MHz, PMDx = 0xFF)
Figure 46-3. Active Power Consumption vs. VDD (RSTOSC[2:0] = 'b110, OSCFRQ = 16 MHz, PMDx = 0x00)
Figure 46-4. Active Power Consumption vs. VDD (RSTOSC[2:0] = 'b110, OSCFRQ = 16 MHz, PMDx = 0xFF)
Figure 46-5. Active Power Consumption vs. VDD (RSTOSC[2:0] = 'b110, OSCFRQ = 64 MHz, PMDx = 0x00)
Figure 46-6. Active Power Consumption vs. VDD (RSTOSC[2:0] = 'b110, OSCFRQ = 64 MHz, PMDx = 0xFF)
Figure 46-7. Active Power Consumption vs. VDD (RSTOSC[2:0] = 'b010, EXTOSC[2:0] = 'b010, HS+PLL = 64 MHz, PMDx = 0x00)
Figure 46-8. Active Power Consumption vs. VDD (RSTOSC[2:0] = 'b010, EXTOSC[2:0] = 'b010, HS+PLL = 64 MHz, PMDx = 0xFF)
Figure 46-9. Idle Power Consumption vs. VDD (RSTOSC[2:0] = 'b110, OSCFRQ = 16 MHz, PMDx = 0x00)
Figure 46-10. Idle Power Consumption vs. VDD (RSTOSC[2:0] = 'b110, OSCFRQ = 16 MHz, PMDx = 0xFF)
Figure 46-11. Doze Power Consumption vs. VDD (RSTOSC[2:0] = 'b110, OSCFRQ = 16 MHz, PMDx = 0x00)
Figure 46-12. Doze Power Consumption vs. VDD (RSTOSC[2:0] = 'b110, OSCFRQ = 16 MHz, PMDx = 0xFF)