38.4.10 5-Bit DAC Specifications
| 
               Standard Operating Conditions (unless otherwise stated) VDD = 3.0V, TA = 25°C  | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions | 
| DSB01 | VLSB | Step Size | — | (VDACREF+-VDACREF-)/32 | — | V | |
| DSB02 | VACC | Absolute Accuracy | — | — | ±5 | LSb | |
| DSB03* | RUNIT | Unit Resistor Value | — | 5000 | — | Ω | |
| DSB04* | TST | Settling Time(1) | — | — | 10 | μs | |
| 
               * - These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note: 
                 
            
  | |||||||