38.4.18 I2C Bus Start/Stop Bits Requirements
| Standard Operating Conditions (unless otherwise stated) | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param. No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions | |
| SP90* | TSU:STA | 
               Start condition Setup time  | 100 kHz mode | 4700 | — | — | ns | Only relevant for Repeated Start Setup time 400 kHz mode 600 condition | 
| 400 kHz mode | 600 | — | — | |||||
| SP91* | THD:STA | 
               Start condition Hold time  | 100 kHz mode | 4000 | — | — | ns | After this period, the first clock Hold time 400 kHz mode 600 — — pulse is generated | 
| 400 kHz mode | 600 | — | — | |||||
| SP92* | TSU:STO | 
               Stop condition Setup time  | 100 kHz mode | 4700 | — | — | ns | |
| 400 kHz mode | 600 | — | — | |||||
| SP93* | THD:STO | 
               Stop condition Hold time  | 100 kHz mode | 4000 | — | — | ns | |
| 400 kHz mode | 600 | — | — | |||||
| 
               * - These parameters are characterized but not tested.  | ||||||||
Note: Refer to Figure 38-4 for load conditions.