38.4.2 Internal Oscillator Parameters(1)
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions | 
| OS50 | FHFOSC | Precision Calibrated HFINTOSC Frequency | — | 
               4 8 12 16 32 48 64  | — | MHz | (Note 2) | 
| OS51 | FHFOSCLP | Low-Power Optimized HFINTOSC Frequency | 
               — —  | 
               1 2  | 
               — —  | 
               MHz MHz  | |
| OS52 | FMFOSC | Internal Calibrated MFINTOSC Frequency | — | 500 | — | kHz | |
| OS53* | FLFOSC | Internal LFINTOSC Frequency | — | 31 | — | kHz | |
| OS54* | THFOSCST | HFINTOSC Wake-up from Sleep Start-up Time | 
               — —  | 
               11 50  | 
               20 —  | 
               μs μs  | 
               VREGPM= VREGPM=  | 
| OS56 | TLFOSCST | LFINTOSC Wake-up from Sleep Start-up Time | — | 0.2 | — | ms | |
| 
               * - These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note: 
                 
            
  | |||||||