4.3.2.1 System Services
(Ask a Question)In RT PolarFire FPGA, system services are system controller actions initiated by the fabric user logic through the system controller’s system service interface (SSI). For initiating the system services, the fabric user logic requires the PF_SYSTEM_SERVICES SgCore IP available in the Libero catalog. The following figure shows the design interface between fabric and System Controller.
For information about system services driver and example SoftConsole project, see Firmware Catalog, which is available in the Libero SoC installation package.