4.3.2.1.1 RT PolarFire System Services Configurator

The following figure shows the RT PolarFire System Services Configurator.

Figure 4-10. PolarFire FPGA Core System Services Configurator

The fabric master is connected to the PF_SYSTEM_SERVICES core using the APB interface. The PF_SYSTEM_SERVICES core can be configured using the PolarFire System Services configurator in Libero SoC, as shown in Figure 4-10. For more information, see UG0848: PolarFire System Services User Guide.