4.3.3.4 Enabling Auto Update Option in User Design

To enable auto update, follow these steps:

  1. Click Configure Design Initialization Data and Memories and select the SPI Flash tab.
  2. Select the Enable Auto Update checkbox.
    Figure 4-13. Auto Update Setting
  3. Click Configure Programming Options, and specify the design version and back level version, as shown in the following figure.
    Figure 4-14. Design Version