4.3.3.1 Auto Update on a Blank Device (Auto Programming)
(Ask a Question)When a blank device is powered up or reset (with SPI master mode enabled), the device programs itself using the newest version of the image. This process is known as auto programming.
When the device is blank and programmed using the auto programming method with security-enabled bitstream, subsequent programming can only be done using a custom security-enabled bitstream file (UEK1/UEK2). For more information about generating security enabled bitstream, see Adding User Security Settings to the Bitstream.