7.1.1 Spreading, Modulation and Pulse Shaping
The AT86RF212B supports various physical layer (PHY) modes independent of the RF channel selection. Symbol mapping along with chip spreading, modulation and pulse shaping are a part of the digital baseband processor as shown in the following figure.
The combination of spreading, modulation and pulse shaping are restricted to several combinations, as shown in the following table.
The AT86RF212B is fully compliant to the IEEE 802.15.4 low data rate modes of 20 kb/s or 40 kb/s, employing binary phase-shift keying (BPSK) and spreading with a fixed chip rate of 300 kchip/s or 600 kchip/s, respectively. The symbol rate is 20 ksymbol/s or 40 ksymbol/s, respectively. In both cases, pulse shaping is approximating a raised cosine filter with roll-off factor 1.0 (RC-1.0).
For optional data rates according to IEEE 802.15.4-2006, offset quadrature phase-shift keying (O-QPSK) is supported by the AT86RF212B with a fixed chip rate of either 400 kchip/s or 1000 kchip/s.
At a chip rate of 400 kchip/s, there is a choice between two different Pulse Shaping modes. One Pulse Shaping mode uses a combination of both half-sine shaping (SIN) and raised cosine filtering with roll-off factor 0.2 (RC-0.2) according to IEEE 802.15.4‑2006 [2] for the 868.3 MHz band. The other uses raised cosine filtering with roll-off factor 0.2 (RC‑0.2).
At a chip rate of 1000 kchip/s, pulse shaping is either half-sine filtering (SIN), as specified in IEEE 802.15.4-2006 [2], or, alternatively, raised cosine filtering with roll-off factor 0.8 (RC-0.8), as specified in IEEE 802.15.4c™‑2009 [3] and IEEE 802.15.4-2011 [4].
For O-QPSK, the AT86RF212B supports spreading according to IEEE 802.15.4-2006 with data rates of either 100 kb/s or 250 kb/s depending on the chip rate, leading to a symbol rate of either 25 ksymbol/s or 62.5 ksymbol/s, respectively.
Additionally, the AT86RF212B supports two more spreading codes for O-QPSK with shortened code lengths. This leads to higher but non-IEEE 802.15.4-compliant data rates for PSDU transmission at 200, 400, 500 and 1000 kb/s.
| Modulation |
Chip Rate [kchip/s] | Supported Data Rate for PPDU Header [kb/s] | Supported Data Rates for PSDU [kb/s] | Pulse Shaping |
|---|---|---|---|---|
| BPSK | 300 | 20 | 20 | RC-1.0 |
| 600 | 40 | 40(1) | RC-1.0 | |
| O-QPSK | 400 | 100 | 100, 200, 400 | SIN and RC-0.2 |
| 400 | 100 | 100, 200, 400 | RC-0.2 | |
| 1000 | 250 | 250, 500(1), 1000 | SIN | |
| 1000 | 250 | 250, 500(1), 1000 | RC-0.8 |
- Support of two different spreading codes.