7.1.5 Proprietary High Data Rate Modes
The main features are:
- High data rates up to 1000 kb/s
- Support of Basic and Extended Operating Mode
- Reduced ACK timing (optional)
The main features are:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.