7.1.4 Symbol Period
Within IEEE 802.15.4 and, accordingly, within this document, time references are often specified in units of symbol periods, leading to a PHY mode independent description. The table below shows the duration of the symbol period.
| Modulation | PSDU Data Rate [kb/s] | Duration of Symbol Period [µs] |
|---|---|---|
| BPSK | 20 | 50 |
| 40 | 25 | |
| O-QPSK | 100, 200, 400 | 40 |
| 250, 500, 1000 | 16 |
- For the proprietary High Data Rate Modes, the symbol period is (by definition) the same as the symbol period of the corresponding base mode.