9.3.2 Transmitter Characteristics

The following table provides the ATSAMR30M18A transmitter characteristics.

Test Conditions (unless otherwise stated):

VDD = 3.3V, fRF = 914 MHz, TOP = +25°C, Measurement setup in Application Reference Design.

Table 9-4. Transmitter Characteristics
SymbolParameterConditionMin.Typ.Max.Unit
PTX_MAXTX Output powerBPSK-20 fRF = 868.3 MHz (TX_PWR setting: 11)— 8.7—dBm
BPSK-40 fRF = 914 MHz (TX_PWR setting: 11) —8.6—dBm
OQPSK-SIN-RC-100 fRF = 868.3 MHz (TX_PWR setting: 9)—5.3— dBm
OQPSK-SIN-250 fRF = 914 MHz (TX_PWR setting: 11)—7.3—dBm
PRANGEOutput power range36 steps, configurable in the PHY_TX_PWR register—35—dB
P1dB1 dB compression pointNormal mode— 4— dBm
Boost mode— 9— dBm
EVMError vector magnitude(1)BPSK-20— 6.2— %rms
BPSK-40— 5.9— %rms
BPSK-40-ALT —5.9— %rms
OQPSK-SIN-RC-100(2)(3) —21.31—%rms
OQPSK-SIN-250 —15.81—%rms
OQPSK-RC-100(3) —11.2— %rms
OQPSK-RC-250 —12.1— %rms
P2nd_HARM2nd HarmonicsTX_PWR setting: 11 — —— —
906 MHz —–52.43— dBm
868.3 MHz —–51.35— dBm
P3rd_HARM3rd HarmonicsTX_PWR setting: 11 —— — —
906 MHz— –61.64— dBm
868.3 MHz— –69.31— dBm
PSPUR_TXSpurious Emissions(4)30 – ≤ 1000 MHz— — -54.38dBm
>1 – 12.75 GHz— — -46.72dBm
  1. Power settings according to the TX_PWR bits in the PHY_TX_PWR register (PHY_TX_PWR.TX_PWR).
  2. The EVM of OQPSK-SIN-RC-100 is significantly higher than the EVM of the other modulation schemes. This phenomenon can be explained by the fact that the combination of SIN and RC shaping as specified in IEEE 802.15.4-2006/2011 inherently shows some inter-chip interference.
  3. The EVM is valid up to +5 TX power setting.
  4. Complies with EN 300 220, FCC 47CFR Part 15: Subpart C Section 15.247, RSS-247.
Table 9-5. TX Power Mapping for Frequency Bands and PHY_TX_PWR (register 0x05) Values
TX Power Setting

fRF = 914 MHz

PHY Modes: BPSK – 40

fRF = 868.3 MHz

PHY Modes: BPSK – 20

PHY_TX_PWRTypical TX Power (dBm)PHY_TX_PWRTypical TX Power (dBm)
110xC08.60xA08.65
100xC180x807.75
90x807.530xE46.61
80x825.910xE65.08
70x834.930xE74.04
60x844.020xE83.18
50x403.570xE92.16
40x862.310xEA1.49
30x001.870xCB0.01
20x010.730xCC-0.91
10x02-0.330xCC-1.93
00x03-1.620xAD-2.8
-10x04-2.690x47-3.34
-20x27-40x48-4.34
-30x05-3.90x49-5.44
-40x07-5.90x29-6.65
-50x08-70x90-7.43
-60x91-8.220x91-8.48
-70x09-8.110x93-10.12
-80x0B-9.920x94-11.01
-90x0C-10.910x2F-12.17
-100x0D-11.960x30-13.14
-110x0E-12.640x31-14.16
-120x0F-13.730x0F-14.74
-130x10-14.680x10-15.72
-140x11-15.740x11-16.78
-150x12-16.420x12-17.43
-160x13-17.50x13-18.5
-170x14-18.420x14-19.46
-180x15-19.460x15-20.48
-190x16-20.20x17-22.23
-200x17-21.240x18-23.17
-210x19-23.20x19-24.22
-220x1A-23.90x1A-24.86
-230x1B-24.920x1B-25.92
-240x1C-25.870x1C-26.83
-250x1D-26.910x1D-27.85