5.17 Data Polling Characteristics(1)

Table 5-5. Data Polling Characteristics
ParameterSymbolMinimumTypicalMaximumUnits
Data Hold TimetDH0——ns
OE Hold TimetOEH0——ns
OE to Output Delay(2)tOE———ns
Write Recovery TimetWR0——ns
Note:
  1. These parameters are characterized and not 100% tested.
  2. See AC Read Characteristics.