5.1 Read
The AT28BV64B is accessed like Static RAM. When CE and OE are low and WE is high, the data stored at the memory location determined by the address pins are asserted on the outputs. The outputs are put in the high-impedance state when either CE or OE is high. This dual-line control gives designers flexibility in preventing bus contention in their system.